![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/33/336842-BTICINO-1000.jpg)
Alternative power supply 230V/12V~ or transformer for label holder lighting - 3 DIN modules
Bticino
Alternative power supply 230V/12V~ or transformer for label holder lighting - 3 DIN modules
REF. 336842
EAN number.
8012199295442
Power supply for locking system. Transformer or alternating power supply 230V - 12V~. Transformer for lighting label holders for antivandal audio street decks Series 100, Series 200 or Series 300.
124,50 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Application | Other |
---|---|
Input voltage | 230 V |
Frequency | 50-60 Hz |
Type of current | AC |
Output voltage | 12 V |
Degree of protection (IP) | IP20 |
Height | 90 mm |
Width | 52.5 mm |
Depth | 61 mm |
Installation technique | System independent |
Integrated door opening circuit | No |
Control function | No |
Evaluation function | No |
---|---|
Number of connectable participators | 5 |
Service indication | No |
Mounting method | Other |
Programming lock | No |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | 5-40 °C |
Storage temperature | -10-70 °C |
Terminal marking indication | Yes |
Colour | White |
Connection type | Blade terminal |
Dokumentatsioon
1 dokument
Kasutusjuhend
VALIGE TEGEVUS