![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/035350-LEGRAND-1000.jpg)
Air conditioner 230 V/1 - 1600/1230 W - to be mounted vertically
Thermal management industrial enclosures
Legrand
Air conditioner 230 V/1 - 1600/1230 W - to be mounted vertically
REF. 035350
EAN number.
3245060353506
4 161,08 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Gas weight | 450 g |
---|---|
Model | Air/air |
Operating voltage AC 50 Hz | 230-230 V |
Voltage type | AC |
With temperature control | Yes |
Function master/slave | No |
With heating function | No |
---|---|
Total cooling capacity according to EN 14511 at 35/35 °C | 1600 W |
Width | 400 mm |
Height | 1000 mm |
Depth | 250 mm |
Dokumentatsioon
1 dokument
Kasutusjuhend
VALIGE TEGEVUS