![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/046431-LEGRAND-1000.jpg)
Adjustable height plinth for raised access floors 600 x 800mm
Legrand
Adjustable height plinth for raised access floors 600 x 800mm
REF. 046431
EAN number.
3245060464318
309,06 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | Base intermediate plate |
---|---|
Material | Steel |
Colour | Stainless steel |
Max. load capacity | 1000 kg |
Suitable for enclosure building width | 600 mm |
Suitable for enclosure building depth | 800 mm |
Suitable for aeration/de-aeration | No |
---|---|
Suitable for cable patch | No |
Suitable for outdoor set-up | No |
Width | 600 mm |
Height | 350 mm |
Depth | 800 mm |
Dokumentatsioon
2 dokumendid
Kasutusjuhend
Tehniline leht
VALIGE TEGEVUS