![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/33/LG-339930-WEB-R.jpg)
Additional support for copper busbars <lt/>4000A aligned position D125 mm for XL3S 4000 enclosures Depth 600 800 mm
XL3S
Legrand
Additional support for copper busbars <lt/>4000A aligned position D125 mm for XL3S 4000 enclosures Depth 600 800 mm
REF. 339930
EAN number.
3414971090798
Additional support for copper busbars <lt/>4000 A in aligned position Fixing centres: 125 mm for XL3S 4000 enclosures. Mounted in addition to fixed supports Cat.No 3 399 29 to comply with distances (Isc withstand).
112,66 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | Other |
---|---|
Width | 600 mm |
Height | 100 mm |
---|---|
Depth | 50 mm |
Dokumentatsioon
3 dokumendid
Kokkupaneku juhend
Tehniline leht
Kasutusjuhend
2 dokumendid
Keskkonnaprofiil
Keskkonnaprofiil
VALIGE TEGEVUS