![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/36/369225-LEGRAND-3000.jpg)
ADDITIONAL 2W IU MIRROR 7 - EU
Legrand
ADDITIONAL 2W IU MIRROR 7 - EU
REF. 369225
EAN number.
3414970566430
206,64 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
With video | Yes |
---|---|
Installation technique | Bus system |
Mounting method | Surface mounted |
Material | Plastic |
Picture system | PAL |
Property picture system | Colour |
With memory function | No |
Overhear protected | No |
Operation door lock | Yes |
Control extra function(s) | No |
Hands free | Yes |
Can be connected to smartphone | No |
Zoom, pan/tilt function | No |
Screen diagonal | 177.8 mm |
Screen diagonal (inch) | 7 inch |
Hearing aid compatible | No |
With automatic door opener | Yes |
Colour | Colourless |
Type of interface | Other |
Mutable call tone | Yes |
Internal communication | Yes |
Specific call tone | Yes |
Additional device connectable | Yes |
Loudness setting | Yes |
With touch screen | Yes |
Width | 238 mm |
Height | 167 mm |
Depth | 26 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Built-in depth | 0 mm |
---|---|
Degree of impact strength (IK) | IK07 |
Degree of protection (IP) | IP54 |
Operating / setting temperature | 5-55 °C |
Storage temperature | -25-70 °C |
Voltage type | DC |
Nominal voltage | 30-30 V |
Supply current | 1-1 A |
Standby consumption | 10 mA |
Halogen free | Yes |
Antimicrobial treatment | No |
Cable nature for connection | Flexible or rigid |
Cable section | 0.28-0.5 mm² |
Label space/information surface | No |
Fitted with USB plug | No |
Fitted with rainproof plate protection | No |
With complemantary luminous signal | Yes |
Control mode | Wired |
Contains Batteries and/or Accumulator | No |
Additional unit | Yes |
Maximum number of additional screens | 6 |
Addressable | No |
Door entry system with mobile application | No |
Number of ringtones | 6 |
Remote opening of gate / Electric door opener | No |
Screen resolution | 852x480 |
Screen brightness setting | Yes |
Screen contrast setting | Yes |
Memory video function | No |
Max distance between internal and external unit | 100 m |
Connected object | No |
Product use function | Door entry systems |
Dokumentatsioon
1 dokument
Kasutusjuhend
VALIGE TEGEVUS