![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/069581-LEGRAND-1000.jpg)
Adaptor for RJ 45 socket Plexo - cat. 6 - IP 55 - IK 07 - grey/white
PROGRAMME PLEXO
Legrand
Adaptor for RJ 45 socket Plexo - cat. 6 - IP 55 - IK 07 - grey/white
REF. 069581
EAN number.
3245060695811
Legrand cabling system LCS² category 6A, 6 and 5e - additional products and doublers
51,20 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Colour | Grey |
---|---|
RAL-number (similar) | 7046 |
With hinged lid | No |
With label space | No |
Lockable | Yes |
Dimensions | Other |
Device width | 64 mm |
Device height | 64 mm |
---|---|
Device depth | 50 mm |
Degree of impact strength (IK) | IK07 |
Degree of protection (IP) | IP44 |
Operating / setting temperature | -25-60 °C |
Storage temperature | -25-60 °C |
Antimicrobial treatment | No |
Dokumentatsioon
1 dokument
Kasutusjuhend
VALIGE TEGEVUS