![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/069568-LEGRAND-1000.jpg)
ADAPTER SIGNIS
Legrand
ADAPTER SIGNIS
REF. 069568
EAN number.
3245060695682
13,88 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Colour | Grey |
---|---|
RAL-number (similar) | 7046 |
With hinged lid | No |
With label space | No |
Lockable | No |
Dimensions | Other |
Device width | 64 mm |
---|---|
Device height | 64 mm |
Device depth | 27 mm |
Operating / setting temperature | -25-60 °C |
Storage temperature | -25-60 °C |
Antimicrobial treatment | No |