Adaptator for mounting Mosaic frames cat.no 031613 or 031621, alongside the mini-trunking thickness 12,5mm
DLPlus Mini-Trunking LG
Legrand
Adaptator for mounting Mosaic frames cat.no 031613 or 031621, alongside the mini-trunking thickness 12,5mm
REF. 031702
EAN number.
3245060317027
Allows to fixe Mosaic frames alongside the DLPlus mini-trunking
4,81 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Height baseboard duct | 12.5 mm |
---|---|
Depth plinth skirting duct | 32 mm |
Equipped with | None |
Mounting method installation unit | Standard |
Material | Plastic |
Halogen free | No |
---|---|
Antimicrobial treatment | No |
Colour | White |
RAL-number | 9003 |
Decoration | None |
Dokumentatsioon
1 dokument
Keskkonnaprofiil
VALIGE TEGEVUS