![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/031645-LEGRAND-1000.jpg)
Adaptator for mounting Mosaic frames at end of the mini-trunking 60x20mm
DLPlus Mini-Trunking LG
Legrand
Adaptator for mounting Mosaic frames at end of the mini-trunking 60x20mm
REF. 031645
EAN number.
3245060316457
Allows to fixe Mosaic frames at end of the mini-trunking
2,33 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Height baseboard duct | 20 mm |
---|---|
Depth plinth skirting duct | 60 mm |
Equipped with | None |
Mounting method installation unit | Standard |
Material | Plastic |
Halogen free | No |
---|---|
Antimicrobial treatment | No |
Colour | White |
RAL-number | 9003 |
Decoration | None |
Dokumentatsioon
1 dokument
Keskkonnaprofiil
VALIGE TEGEVUS