Adaptable DLP trunking 1 compartment, cover 85mm, 50x80mm. White
DLP Universal Trunking LG
Legrand
Adaptable DLP trunking 1 compartment, cover 85mm, 50x80mm. White
REF. 010412
EAN number.
3245060104122
Adaptable DLP trunking offers distribution, protection and derivation of various cables in an electrical installation (power cable and/or data cable), system to be composed according to the specificities of the building site.
16,44 €
/
1 m
Product available in
20 m
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Width | 80 mm |
---|---|
Depth | 50 mm |
Length | 2000 mm |
Number of covers | 1 |
Covers supplied with the product | No |
Cover width 1 | 85 mm |
Symmetric | Yes |
Construction type rectangular | Yes |
Material | Plastic |
Material quality | Polyvinyl chloride (PVC) |
Halogen free | No |
Antimicrobial treatment | No |
Surface protection | Untreated |
Colour | White |
RAL-number | 9003 |
---|---|
Construction rear wall (inner side) | Perforated |
With protective foil | Yes |
Number of plug-in partitions | 1 |
With duct connector | No |
Bottom perforation | Yes |
Mounting method cover | Spanned |
With cable fixing clip | No |
Useful cross section | 3340 mm² |
Degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -5-60 °C |
Storage temperature | -25-60 °C |
Dokumentatsioon
1 dokument
Tehniline leht
VALIGE TEGEVUS