Liigu edasi põhisisu juurde
Logo print

Adaptable DLP trunking 1 compartment, cover 85mm, 50x105mm. White

DLP Universal Trunking LG Legrand

Adaptable DLP trunking 1 compartment, cover 85mm, 50x105mm. White

REF. 010422 EAN number. 3245060104221

Adaptable DLP trunking offers distribution, protection and derivation of various cables in an electrical installation (power cable and/or data cable), system to be composed according to the specificities of the building site.

7,77 € / 1 m Product available in 20 m
Soovitatav hind Ilma käibemaksuta
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.

Tehnilised omadused

Width 105 mm
Depth 50 mm
Length 2000 mm
Number of covers 1
Covers supplied with the product No
Cover width 1 85 mm
Symmetric Yes
Construction type rectangular Yes
Material Plastic
Material quality Polyvinyl chloride (PVC)
Halogen free No
Antimicrobial treatment No
Surface protection Untreated
Colour White
RAL-number 9003
Construction rear wall (inner side) Perforated
With protective foil Yes
Number of plug-in partitions 1
With duct connector No
Bottom perforation Yes
Mounting method cover Spanned
With cable fixing clip No
Useful cross section 4300 mm²
Degree of protection (IP) IP40
Degree of impact strength (IK) IK07
Operating / setting temperature -5-60 °C
Storage temperature -25-60 °C

Dokumentatsioon

1 dokument
Tehniline leht
F00885EN-04.pdf pdf (1.66 Mo)
3 dokumendid
Keskkonnaprofiil
LGRP-01605-V02.01-EN.pdf pdf (0.75 Mo)
Sertifikaadid
NF 004-601796A (0.42 Mo)
Sertifikaadid
OC / CB-2027821 (0.34 Mo)