![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-023992-WEB-R.jpg)
ACS JOYSTICK 2P S-RETURN LATCH
Legrand
ACS JOYSTICK 2P S-RETURN LATCH
REF. 023992
EAN number.
3245060239923
54,03 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Centre mounting, hole diameter | 22.5 mm |
---|---|
Joy stick length | 70 mm |
Number of actuation directions | 2 |
Number of normally open contacts per actuation direction | 0 |
Number of normally closed contacts per actuation direction | 0 |
Number of make-and-break contacts per direction | 0 |
With retraction in 0-position | No |
Locking in 0-position | No |
Coder | No |
---|---|
Analogue output signal configurable | No |
With front ring | No |
Material front ring | Plastic |
Colour front ring | Black |
Degree of protection (IP) | IP65 |
Degree of protection (NEMA) | 4 |