![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/02/023738-LEGRAND-1000.jpg)
ACS COMP SEL 2P KEY + 2NO
Legrand
ACS COMP SEL 2P KEY + 2NO
REF. 023738
EAN number.
3245060237387
25,02 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Type of switch | On/Off switch |
---|---|
Number of poles | 2 |
Max. rated operation voltage Ue AC | 230 V |
Rated permanent current Iu | 3 A |
Number of switch positions | 2 |
With zero (off) position | Yes |
With retraction in 0-position | No |
Device construction | Built-in device |
---|---|
Suitable for floor mounting | No |
Suitable for front mounting | Yes |
Complete device in housing | No |
Type of control element | Toggle |
Degree of protection (IP), front side | IP66 |
Dokumentatsioon
1 dokument
Autocad 3D
VALIGE TEGEVUS