ACS COMP PUSH GREEN 130V +NONC
Legrand
ACS COMP PUSH GREEN 130V +NONC
REF. 023757
EAN number.
3245060237578
19,12 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Number of command positions | 1 |
---|---|
Type of button | Flat |
Colour button | Green |
Construction type lens | Round |
Hole diameter | 22.5 mm |
Suitable for illumination | Yes |
Switching function latching | No |
Spring-return | Yes |
Supply voltage lamp | 130 V |
Number of contacts as normally open contact | 1 |
---|---|
Number of contacts as normally closed contact | 1 |
Number of contacts as change-over contact | 0 |
Type of electric connection | Screw connection |
With front ring | Yes |
Material front ring | Plastic |
Colour front ring | Chrome |
Degree of protection (IP) | IP66 |
Dokumentatsioon
1 dokument
Autocad 3D
VALIGE TEGEVUS