Liigu edasi põhisisu juurde
Logo print

ACS COMP PUSH FL BLUE + NO

Legrand

ACS COMP PUSH FL BLUE + NO

REF. 023703 EAN number. 3245060237035
6,73 €
Soovitatav hind Ilma käibemaksuta
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.

Tehnilised omadused

Number of command positions 1
Type of button Flat
Colour button Blue
Construction type lens Round
Hole diameter 22.5 mm
Suitable for illumination No
Switching function latching No
Spring-return Yes
Number of contacts as normally open contact 1
Number of contacts as normally closed contact 0
Number of contacts as change-over contact 0
Type of electric connection Screw connection
With front ring Yes
Material front ring Plastic
Colour front ring Chrome
Degree of protection (IP) IP66

Dokumentatsioon

1 dokument
Autocad 3D
023803.dwg dwg (0.1 Mo)