![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/02/023790-LEGRAND-1000.jpg)
ACS COMP PILOT WHITE LED 230V
Legrand
ACS COMP PILOT WHITE LED 230V
REF. 023790
EAN number.
3245060237905
14,62 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Number of indicator lights | 1 |
---|---|
Colour lens | Colourless |
Type of lamp socket | LED |
With light source | Yes |
Rated operating voltage Ue | 195.5-264.5 V |
Voltage type | AC |
Type of electric connection | Screw connection |
Construction type lens | Round |
Type of lens | Flat |
Hole diameter | 22 mm |
---|---|
With front ring | No |
Material front ring | Plastic |
Colour front ring | Black |
Degree of protection (IP) | IP66 |
Degree of impact strength (IK) | IK05 |
Operating / setting temperature | -25-70 °C |
Storage temperature | -40-70 °C |
Estimated bulb life | 100000 h |
Dokumentatsioon
1 dokument
Autocad 3D
VALIGE TEGEVUS