![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/02/023720-LEGRAND-1000.jpg)
ACS COMP P-TURN 40 RED + NC
Legrand
ACS COMP P-TURN 40 RED + NC
REF. 023720
EAN number.
3245060237202
16,94 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Unlocking method | Turn-release |
---|---|
Number of contacts as normally closed contact | 1 |
Number of contacts as normally open contact | 0 |
Degree of protection (IP) | IP66 |
Mounting method | Built-in |
With lighting | No |
---|---|
Hole diameter | 22.5 mm |
Connection type auxiliary circuit | Screw connection |
Diameter cap | 40 mm |
Dokumentatsioon
1 dokument
Autocad 3D
VALIGE TEGEVUS