![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/02/023722-LEGRAND-1000.jpg)
ACS COMP KEY 40 + NC
Legrand
ACS COMP KEY 40 + NC
REF. 023722
EAN number.
3245060237226
29,34 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Unlocking method | Key-release |
---|---|
Number of contacts as normally closed contact | 1 |
Number of contacts as normally open contact | 0 |
Degree of protection (IP) | IP66 |
Mounting method | Built-in |
With lighting | No |
---|---|
Hole diameter | 22.5 mm |
Connection type auxiliary circuit | Screw connection |
Diameter cap | 40 mm |
Dokumentatsioon
1 dokument
Autocad 3D
VALIGE TEGEVUS