ACS BLOCK LED 24V WHITE CAGE CL
Legrand
ACS BLOCK LED 24V WHITE CAGE CL
REF. 023060
EAN number.
3245060230609
9,89 €
/
Tükk
Product available in
5 Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Transformer integrated | No |
---|---|
With integrated voltage decreasing resistor | Yes |
With light source | Yes |
With integrated diode | Yes |
Lamp holder | None |
Rated voltage Ue at AC 50 Hz | 10.8-26.4 V |
Rated voltage Ue at AC 60 Hz | 10.8-26.4 V |
Rated voltage Ue at DC | 10.8-26.4 V |
---|---|
Voltage type for actuating | AC/DC |
Lamp type | LED |
Connection type auxiliary circuit | Spring clamp connection |
Colour light source | White |
Type of fastening | Front fastening |
Dokumentatsioon
4 dokumendid
Sertifikaadid
OC / CB-FR_714621/A1
(0.62 Mo)
Sertifikaadid
OC / CB-FR 60044591C
(0.51 Mo)
Keskkonnaprofiil
Sertifikaadid
VERITAS (BV)-16400/D1 BV
(0.64 Mo)
VALIGE TEGEVUS