![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/02/023701_pw_114777.jpg)
ACS BLOCK LED 130V RED REAR
Legrand
ACS BLOCK LED 130V RED REAR
REF. 024261
EAN number.
3245060242619
10,73 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Transformer integrated | No |
---|---|
With integrated voltage decreasing resistor | Yes |
With light source | Yes |
With integrated diode | Yes |
Lamp holder | None |
Rated voltage Ue at AC 50 Hz | 119.6-149.5 V |
Rated voltage Ue at AC 60 Hz | 119.6-149.5 V |
---|---|
Voltage type for actuating | AC |
Lamp type | LED |
Connection type auxiliary circuit | Screw connection |
Colour light source | Red |
Type of fastening | Floor fastening |
Dokumentatsioon
4 dokumendid
Sertifikaadid
OC / CB-FR_714621/A1
(0.62 Mo)
Sertifikaadid
OC / CB-FR 60044591C
(0.51 Mo)
Keskkonnaprofiil
Sertifikaadid
VERITAS (BV)-16400/D1 BV
(0.64 Mo)
VALIGE TEGEVUS