Liigu edasi põhisisu juurde
Logo print

ACS 3P CONTACT NO NF CAGE CL

Legrand

ACS 3P CONTACT NO NF CAGE CL

REF. 023105 EAN number. 3245060231057
8,06 €
Soovitatav hind Ilma käibemaksuta
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.

Tehnilised omadused

Number of contacts as change-over contact 0
Number of contacts as normally open contact 1
Number of contacts as normally closed contact 1
Rated operation current Ie at AC-15, 230 V 3 A
Type of electric connection Spring clamp connection
Model Top mounting and integrable
Mounting method Front fastening