![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/02/023111-LEGRAND-1000.jpg)
ACS 1P LED 24V RED CAGE CL
Legrand
ACS 1P LED 24V RED CAGE CL
REF. 023111
EAN number.
3245060231118
10,78 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Transformer integrated | No |
---|---|
With integrated voltage decreasing resistor | Yes |
With light source | Yes |
With integrated diode | Yes |
Lamp holder | None |
Rated voltage Ue at AC 50 Hz | 10.8-26.4 V |
Rated voltage Ue at AC 60 Hz | 10.8-26.4 V |
Rated voltage Ue at DC | 10.8-26.4 V |
---|---|
Voltage type for actuating | AC/DC |
Lamp type | LED |
Connection type auxiliary circuit | Spring clamp connection |
Colour light source | Red |
Type of fastening | Front fastening |