![](/modules/custom/legrand_ecat/assets/img/no-image.png)
ACCES CONTR.SITE ACCOMPAGN.
Legrand
ACCES CONTR.SITE ACCOMPAGN.
REF. 076739
EAN number.
3245060767396
2 726,50 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Model | Other |
Mounting method | Other |
Material | Other |
---|---|
Material quality | Other |
Surface protection | Other |
Colour | Other |
Transparent | No |
Degree of protection (IP) | Other |
With bus connection | No |