![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/02/LG-028720-WEB-R.jpg)
ACB DMX3 2500 N DRAW-OUT 3P 630 A
DMX3 2500
Legrand
ACB DMX3 2500 N DRAW-OUT 3P 630 A
REF. 028720
EAN number.
3245060287207
5 484,46 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Rated permanent current Iu | 630 A |
---|---|
Rated voltage | 230-690 V |
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz | 50 kA |
Overload release current setting | 252-630 A |
Adjustment range short-term delayed short-circuit release | 378-6300 A |
Adjustment range undelayed short-circuit release | 1260-50000 A |
Device construction | Built-in device slide-in technique (withdrawable) |
Integrated earth fault protection | Yes |
Suitable for DIN rail (top hat rail) mounting | No |
DIN rail (top hat rail) mounting optional | No |
Number of auxiliary contacts as normally closed contact | 4 |
Number of auxiliary contacts as change-over contact | 4 |
---|---|
With switched-off indicator | Yes |
With integrated under voltage release | Yes |
Number of poles | 3 |
Position of connection for main current circuit | Back side |
Type of control element | Push button |
Complete device with protection unit | Yes |
Motor drive integrated | Yes |
Motor drive optional | Yes |
Degree of protection (IP) | IP30 |
Dokumentatsioon
8 dokumendid
Kasutusjuhend
Tehniline juhend
Tehniline juhend
Tehniline leht
Tehniline leht
Tehniline juhend
Kokkupaneku juhend
Kasutusjuhend
1 dokument
Autocad 3D
1 dokument
Sertifikaadid
OC / CB-58365
(1.17 Mo)
2 dokumendid
Tarkvara
Tarkvara
VALIGE TEGEVUS