Liigu edasi põhisisu juurde
Logo print

ACB DMX3 2500 H DRAW-OUT 4P 630 A

DMX3 2500 Legrand

ACB DMX3 2500 H DRAW-OUT 4P 630 A

REF. 028750 EAN number. 3245060287504
8 925,65 €
Soovitatav hind Ilma käibemaksuta
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.

Tehnilised omadused

Rated permanent current Iu 630 A
Rated voltage 230-690 V
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz 65 kA
Overload release current setting 252-630 A
Adjustment range short-term delayed short-circuit release 378-6300 A
Adjustment range undelayed short-circuit release 1260-65000 A
Device construction Built-in device slide-in technique (withdrawable)
Integrated earth fault protection Yes
Suitable for DIN rail (top hat rail) mounting No
DIN rail (top hat rail) mounting optional No
Number of auxiliary contacts as normally closed contact 4
Number of auxiliary contacts as change-over contact 4
With switched-off indicator Yes
With integrated under voltage release Yes
Number of poles 4
Position of connection for main current circuit Back side
Type of control element Push button
Complete device with protection unit Yes
Motor drive integrated Yes
Motor drive optional Yes
Degree of protection (IP) IP30

Dokumentatsioon

8 dokumendid
Kasutusjuhend
Y2762C.pdf pdf (50.44 Mo)
Tehniline juhend
Tehniline juhend
Y2958H.pdf pdf (88.32 Mo)
Tehniline leht
Y2687H.pdf pdf (11.91 Mo)
Tehniline leht
Tehniline juhend
Kokkupaneku juhend
EXB13081_EN.pdf pdf (34.76 Mo)
Kasutusjuhend
LE08866AC.pdf pdf (6.7 Mo)
1 dokument
Autocad 3D
028736.dwg dwg (0.25 Mo)
1 dokument
Sertifikaadid
OC / CB-58366 (1.15 Mo)
2 dokumendid
Tarkvara
Tarkvara