![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/040581-LEGRAND-1000.jpg)
90 DB LOUSPEAK.+FLASH SURF.M.
Legrand
90 DB LOUSPEAK.+FLASH SURF.M.
REF. 040581
EAN number.
3245060405816
124,22 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Nominal voltage | 12-48 V |
---|---|
Type of current | DC |
Electricity consumption | 0.023 A |
Power consumption in standby mode | 0 W |
Colour of lamp hood | Red |
Lamp type | LED |
Loudness | 90 dB |
Type of optical signal | Flash light |
Type of acoustic signal device | Sound generator |
Type of acoustic signal | Pulse tone/continuous tone |
Mounting method | Surface mounting |
Housing colour | White |
Degree of protection (IP) | IP42 |
For Ex-zone gas | None |
For Ex-Zone dust | None |
Frequency sound signal | 440-554 kHz |
According to EN 54-23 | No |
Suitable for wall mounting | Yes |
Suitable for ceiling mounting | No |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
---|---|
Height | 75 mm |
Depth | 75 mm |
Built-in depth | 0 mm |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -10-+55 °C |
Mandatory neutral | No |
Halogen free | Yes |
Connection type | Push-in clamp |
Terminals capacity | 1.5-1.5 mm² |
Horizontal fixing center distance | 60-60 mm |
Addressable | No |
Number of ringtones | 2 |
Contains Batteries and/or Accumulator | No |
Connected object | No |
Programming way | Not applicable |
With voice command | No |
Programmable | No |
Interoperable connection Protocol | No |
Connectable by Internet box | No |
Product use function | Alarm systems |
Dokumentatsioon
1 dokument
Kasutusjuhend
VALIGE TEGEVUS