8 push-button control Valena Allure for lighting, automation, sound diffusion and scenario functions
Valena - My Home Up
Legrand
8 push-button control Valena Allure for lighting, automation, sound diffusion and scenario functions
REF. 752799
EAN number.
3414970568090
8 push-button control Valena Allure for lighting, automation, sound diffusion and scenario functions. For controlling a number of controllers and managing 4 scenarios. Supplied with support frame and cover plate.
250,83 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Radio frequent bidirectional | No |
Mounting method | Flush-mounted |
With anti-theft/dismantling protection | No |
With bus connection | Yes |
Number of actuation points | 8 |
Number of buttons | 8 |
With LED indication | Yes |
With label area | Yes |
With display | No |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | Other |
RAL-number (similar) | 9011 |
---|---|
Transparent | Yes |
With room temperature controller | No |
With IR sensor | No |
Degree of protection (IP) | IP20 |
Min. depth of built-in installation box | 55 mm |
Width | 74.7 mm |
Height | 74.7 mm |
Depth | 40 mm |
Built-in depth | 27 mm |
Degree of impact strength (IK) | Other |
Operating / setting temperature | 0-40 °C |
Storage temperature | -10-70 °C |
Frequency | 0-0 Hz |
Terminal marking indication | No |
Halogen free | No |
Antimicrobial treatment | No |
Terminals capacity | 0.34-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Connected object | Yes |
Dokumentatsioon
1 dokument
Kasutusjuhend
VALIGE TEGEVUS