Liigu edasi põhisisu juurde
Logo print

6A REVERSING PUSHBUTTON WITH DRAW

Legrand

6A REVERSING PUSHBUTTON WITH DRAW

REF. 067038 EAN number. 3245060670382
28,13 €
Soovitatav hind Ilma käibemaksuta
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.

Tehnilised omadused

Assembly arrangement Basic element
Model Single push button
Method of operation Pull cord
Number of contacts as normally closed contact 0
Number of contacts as normally open contact 0
Number of contacts as change-over contact 1
Contactless type No
Number of rockers 0
Number of modules (module system) 2
Number of poles 2
Nominal voltage 250 V
Rated current 6 A
With lighting No
With light source No
With complemantary luminous signal No
Feedback-signal contact No
Connection type Push-in clamp
Mounting method Module frame
Type of fastening Engage (snap)
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Matt
Colour Grey
Transparent No
Label space/information surface No
Imprint None
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 45 mm
Device height 45 mm
Device depth 40 mm
Min. depth of built-in installation box 40 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Built-in depth 22.5 mm
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Voltage type AC
Frequency 50-60 Hz
Terminal marking indication Yes
Terminals capacity 2.5-2.5 mm²

Dokumentatsioon

1 dokument
Tehniline leht
F00540EN-07.pdf pdf (0.49 Mo)
1 dokument
Sertifikaadid
OC / CB-FR_709693 (1.38 Mo)

Samuti võite vajada

Üksikasjad
Üksikasjad