Liigu edasi põhisisu juurde
Logo print

2X2P+E MOSAIC LINK 4M FB GREEN CLIPPAGE DIR SURFACE

Legrand

2X2P+E MOSAIC LINK 4M FB GREEN CLIPPAGE DIR SURFACE

REF. 077192L EAN number. 3414971577190
28,40 € / Tükk Product available in 10 Tükk
Soovitatav hind Ilma käibemaksuta
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.

Tehnilised omadused

Model Earthing pin
Concurrently switching neutral conductor No
Protective contact Round
Number of active contacts (round) 4
Number of active contacts (flat) 0
Number of active contacts (square) 0
With complemantary luminous signal No
Number of ports USB-A 0
Number of ports USB-C 0
Number of units 2
Number of modules (module system) 4
Number of socket outlets switchable 0
Number of phases 1
Imprint/indication None
Connection type Push-in clamp
With hinged lid No
With enhanced contact protection Yes
Label space/information surface No
Colour Green
RAL-number (similar) 6016
Metallic colour No
Transparent No
Lockable No
Eject-mechanism No
Insulated mounting Yes
With function lighting No
With orientation lighting No
Over voltage protection No
Fault current protection No
With miniature fuse No
Special power supply Safety power supply (green)
Mounting method Wall duct
Type of fastening Snap mounting (engagement)
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Antimicrobial treatment No
With loop through function Yes
With on/off switch No
Colour of switch operator Green
Rotated central insert No
Nominal current 16 A
Nominal voltage 250 V
Frequency 50-60 Hz
Suitable for degree of protection (IP) IP40
Degree of impact strength (IK) IK04
Device width 139.5 mm
Device height 47 mm
Device depth 43 mm
Compatible with Apple HomeKit No
Compatible with Amazon Alexa No
Compatible with Google Assistant No
IFTTT support available No
With Wi-Fi signal repeater No
With built-in bluetooth speaker No
For heavy conditions according to VDE No
Built-in depth 31 mm
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Voltage type AC
Power Delivery No
Terminal marking indication Yes
Cable section 2.5-2.5 mm²
Cable support Other
Cover Central cover plate
Connected object No

Dokumentatsioon

2 dokumendid
Sertifikaadid
NF-NF012_2201/A2 (1.3 Mo)
Sertifikaadid

Samuti võite vajada

Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Üksikasjad