![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/66/664518-LEGRAND.jpg)
2 POLES LIGTHING SWITCH 20A CLAWS WHITE
Legrand
2 POLES LIGTHING SWITCH 20A CLAWS WHITE
REF. 664518
EAN number.
3245066645186
13,78 €
/
Tükk
Product available in
10 Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Wiring system | 2-pole switch |
---|---|
Method of operation | Rocker/button |
Assembly arrangement | Basic element with central cover plate |
Push button switch | No |
Number of rockers | 1 |
Mounting method | Flush-mounted |
Type of fastening | Mounting with claw |
With mounting plate | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | White |
RAL-number (similar) | 9003 |
Colour of switch operator | White |
Label space/information surface | No |
Illumination | Yes |
Function lighting | Illuminated (on) |
Type of lighting | LED exchangeable |
Suitable for degree of protection (IP) | IP31 |
Degree of impact strength (IK) | IK04 |
---|---|
Nominal voltage | 250 V |
Rated current | 20 A |
Switching current for fluorescent lamps | 20 AX |
Feedback-signal contact | No |
Connection type | Screwed terminal |
Heating switch | No |
Washing machine switch | No |
Device width | 76 mm |
Device height | 76 mm |
Device depth | 34 mm |
Built-in depth | 20 mm |
Min. depth of built-in installation box | 30 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Cable section | 2.5-2.5 mm² |
Dokumentatsioon
1 dokument
Kasutusjuhend
3 dokumendid
Sertifikaadid
CEBEC-18686
(3.26 Mo)
Sertifikaadid
OC / CB-HU-003437
(0.65 Mo)
Sertifikaadid
OC / CB-677867
(0.76 Mo)
VALIGE TEGEVUS