![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/00/001226_pw_92014.jpg)
1RX26M BCA PROJECTING CABINET
Legrand
1RX26M BCA PROJECTING CABINET
REF. 001226
EAN number.
3245060012267
56,12 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Mounting method | Surface mounted |
---|---|
Number of rows | 1 |
Width in number of modular spacings | 27 |
Type of covering | Cover |
Cover model | With notch |
Transparent cover/door | No |
Signal passing door | Yes |
With lock | No |
Type of closure | Other |
Housing material | Plastic |
Built-in depth | 95 mm |
Built-in height | 231 mm |
Built-in width | 496 mm |
Inner depth | 47.5 mm |
Earthing terminal block | Yes |
Neutral terminal block | Yes |
DIN-rail | Yes |
---|---|
With mounting plate | No |
Extension possible | Yes |
EMC-version | No |
Colour | White |
RAL-number | 9003 |
Degree of protection (IP) | IP30 |
Height | 235 mm |
Width | 500 mm |
Depth | 99 mm |
Enclosure capacity (Nb of modules) | 26 |
Degree of impact strength (IK) | IK05 |
Operating / setting temperature | -10-40 °C |
Storage temperature | -20-70 °C |
Fitted with rainproof plate protection | No |
Dokumentatsioon
1 dokument
Tehniline juhend
VALIGE TEGEVUS