![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/LG-044225-WEB-R.jpg)
1 PHASE TRANSFO 230/400-12/24 250VA
Legrand
1 PHASE TRANSFO 230/400-12/24 250VA
REF. 044225
EAN number.
3245060442255
136,25 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Built as safety transformer | Yes |
---|---|
Built as isolating transformer | Yes |
Built as energy saving transformer | No |
Primary voltage 1 | 215-215 V |
Primary voltage 2 | 230-230 V |
Primary voltage 3 | 245-245 V |
Primary voltage 4 | 385-385 V |
Primary voltage 5 | 400-400 V |
Primary voltage 6 | 415-415 V |
Secondary voltage 1 | 12-12 V |
Secondary voltage 2 | 24-24 V |
Rated apparent power | 250 VA |
Type of insulation material according to IEC 85 | B |
Short-circuit-proof | No |
---|---|
Relative short circuit voltage | 6.09 % |
Width | 106 mm |
Height | 123 mm |
Depth | 115 mm |
Degree of protection (IP) | IP2X |
Ring core | No |
Suitable for mounting on PCB | No |
Modular version | Yes |
Degree of impact strength (IK) | IK04 |
Voltage type | AC |
Terminal marking indication | Yes |
Connection type | Screwed terminal |
Dokumentatsioon
1 dokument
Tehniline juhend
1 dokument
Autocad 3D
1 dokument
Sertifikaadid
UL recogn cULus-20141211-E177328
(0.4 Mo)
VALIGE TEGEVUS