![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/042612_pw_93998.jpg)
1 PHASE TRANSFO. 115/230V 100VA TDCE V2 2X115V
Legrand
1 PHASE TRANSFO. 115/230V 100VA TDCE V2 2X115V
REF. 042612
EAN number.
3245060426125
382,00 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Built as safety transformer | No |
---|---|
Built as isolating transformer | Yes |
Built as energy saving transformer | No |
Primary voltage 1 | 215-215 V |
Primary voltage 2 | 230-230 V |
Primary voltage 3 | 245-245 V |
Primary voltage 4 | 385-385 V |
Primary voltage 5 | 400-400 V |
Primary voltage 6 | 415-415 V |
Secondary voltage 1 | 115-115 V |
Secondary voltage 2 | 230-230 V |
Rated apparent power | 100 VA |
---|---|
Type of insulation material according to IEC 85 | B |
Short-circuit-proof | Yes |
Relative short circuit voltage | 4.5 % |
Width | 145 mm |
Height | 185 mm |
Depth | 170 mm |
Degree of protection (IP) | IP20 |
Ring core | No |
Suitable for mounting on PCB | No |
Modular version | No |