FILTERID
Tühjendage kõik
Kategooria
Tehnilised omadused
-
Power factor
-
With light source
-
Housing material
-
Colour of light
-
With connection cable
-
Colour rendering index CRI
-
Dimming phase cut-on
-
Dimming phase cut-off
-
Dimming 1-10 V
-
Surface protection
-
Mounting method
-
Dimming DALI
-
Light distributor
-
Dimming DSI
-
Lamp holder
-
Dimming Touch and Dim
-
Type of control gear
-
Lamp type
-
Dimming with push-button
-
With control gear
-
Dimming manufacturer's proprietary system
-
Dimming 0-10 V
-
Material cover
-
Dimming DMX
-
Dimming potentiometer (integrated)
-
Dimming LineSwitch
-
Dimming mains voltage modulation
-
Housing colour
-
Dimming programmable
-
Dimming RF
-
Dimming Sine Wave Reduction
-
Dimming Zigbee
-
Protection class
-
No dim function
-
Constant light output (CLO)
-
Luminaire efficacy
-
Adjustable optics
-
Max. system power
-
Rated luminous flux according to IEC 62722-2-1
-
Remote control
-
With radio control
-
With light regulation program control
-
Type of wiring
-
Conductor cross section
-
Rated ambient temperature according to IEC 62722-2-1
-
Width
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Voltage type
-
Connection type
Schreder
REF. PERLA0-000522-D8BO-0N
Pole mount. luminaire PERLA 64LED 6075 73W 740
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.