FILTERID
Tühjendage kõik
Kategooria
Tehnilised omadused
-
Power factor
-
With light source
-
Housing material
-
Colour of light
-
With connection cable
-
Colour rendering index CRI
-
Dimming phase cut-on
-
Length
-
Dimming phase cut-off
-
Dimming 1-10 V
-
Surface protection
-
Mounting method
-
Dimming DALI
-
Light distributor
-
Dimming DSI
-
Lamp holder
-
Dimming Touch and Dim
-
Type of control gear
-
Lamp type
-
Dimming with push-button
-
With control gear
-
Dimming manufacturer's proprietary system
-
Dimming 0-10 V
-
Material cover
-
Height/depth
-
Dimming DMX
-
Number of poles
-
Dimming potentiometer (integrated)
-
Dimming LineSwitch
-
Dimming mains voltage modulation
-
Housing colour
-
Dimming programmable
-
Dimming RF
-
Dimming Sine Wave Reduction
-
Dimming Zigbee
-
Protection class
-
No dim function
-
Constant light output (CLO)
-
Luminaire efficacy
-
Luminaire efficacy
-
Luminaire efficacy
-
Luminaire efficacy
-
Luminaire efficacy
-
Luminaire efficacy
-
Luminaire efficacy
-
Luminaire efficacy
-
Adjustable optics
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Remote control
-
With radio control
-
With light regulation program control
-
Type of wiring
-
Conductor cross section
-
Rated ambient temperature according to IEC 62722-2-1
-
Width
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Voltage type
-
Connection type
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/MD-IZYL11-001420-D9R9-0N-WEB-R.jpg)
Schreder
Schreder Ampera
REF. IZYL11-001420-D9R9-0N
Street luminaire IZYL1 20LED 5301 52W 740 CL2
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/MD-IZYL11-002646-D10JO-0N-WEB-R.jpg)
Schreder
Schreder Ampera
REF. IZYL11-002646-D10JO-0N
Street luminaire IZYL1 20LED 5301 65W 730 CL2
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/MD-IZYL11-003544-D10JN-0N-WEB-R.jpg)
Schreder
Schreder Ampera
REF. IZYL11-003544-D10JN-0N
Street luminaire IZYL1 20LED 5301 52W 740 CL2
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/MD-IZYL11-004959-D7Y8-0N-WEB-R.jpg)
Schreder
Schreder Ampera
REF. IZYL11-004959-D7Y8-0N
Street luminaire IZYL1 20LED 5301 65W 730 CL2
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/MD-IZYL11-004975-D10JM-0N-WEB-R.jpg)
Schreder
Schreder Ampera
REF. IZYL11-004975-D10JM-0N
Street luminaire IZYL1 10LED 5300 30W 740 CL2
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/MD-IZYL11-004976-D10JO-0N-WEB-R.jpg)
Schreder
Schreder Ampera
REF. IZYL11-004976-D10JO-0N
Street luminaire IZYL1 20LED 5303 65W 740 CL2
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/MD-IZYL11-004977-D10JO-0N-WEB-R.jpg)
Schreder
Schreder Ampera
REF. IZYL11-004977-D10JO-0N
Street luminaire IZYL1 10LED 5300 34W 730 CL2
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/MD-IZYL11-004978-D10JO-0N-WEB-R.jpg)
Schreder
Schreder Ampera
REF. IZYL11-004978-D10JO-0N
Street luminaire IZYL1 20LED 5303 65W 730 CL2
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/MD-IZYL11-004979-D10JO-0N-WEB-R.jpg)
Schreder
Schreder Ampera
REF. IZYL11-004979-D10JO-0N
Street luminaire IZYL1 20LED 5369 65W 740 CL2
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/MD-IZYL11-004980-D10JO-0N-WEB-R.jpg)
Schreder
Schreder Ampera
REF. IZYL11-004980-D10JO-0N
Street luminaire IZYL1 20LED 5369 65W 757 CL2
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.