Mounting enclosure PC 75 x 125 x 100 mm
Cable gland, plastic Cable gland set: M16/20/25
Cable gland, plastic Cable gland set: M20/25/32
Washer accessory Cable lead-through 16 mm
Washer accessory Cable lead-through 20 mm
Washer accessory Cable lead-through 25 mm
Washer accessory Cable lead-through 32 mm
Membrane gasket Hole ø 12,5 mm
Membrane gasket Hole ø 12 mm
Membrane gasket Hole ø 16,5 mm
Membrane gasket Hole ø 16 mm
Membrane gasket Hole ø 20,5 mm
Membrane gasket Hole ø 20 mm
Membrane gasket Hole ø 25,5 mm
Membrane gasket Hole ø 25 mm
Membrane gasket Hole ø 32,5 mm
Membrane gasket Hole ø 32 mm
Membrane gasket Hole ø 40,5 mm
Membrane gasket Hole ø 40 mm
Membrane gasket Hole ø 50,5 mm
Membrane gasket Hole ø 50 mm
Membrane gasket Hole ø 19 mm
Membrane gasket Hole ø 19 mm
Membrane gasket Hole ø 23 mm