FILTERID
Tühjendage kõik
Kategooria
Tehnilised omadused
-
Material
-
Power factor
-
With light source
-
Colour of light
-
Colour rendering index CRI
-
Length
-
Dimming phase cut-on
-
Dimming phase cut-off
-
Dimming 1-10 V
-
Dimming DALI
-
With movement sensor
-
Light distributor
-
Dimming DSI
-
Lamp holder
-
Dimming Touch and Dim
-
Type of control gear
-
Lamp type
-
Dimming with push-button
-
With control gear
-
Exchangeable control gear
-
Dimming manufacturer's proprietary system
-
Dimming 0-10 V
-
Dimming DMX
-
Number of poles
-
Height/depth
-
Dimming potentiometer (integrated)
-
Dimming LineSwitch
-
Colour temperature
-
Dimming mains voltage modulation
-
Suitable for emergency lighting
-
Housing colour
-
Dimming programmable
-
Dimming RF
-
Dimming Sine Wave Reduction
-
Dimming Zigbee
-
No dim function
-
Protection class
-
Rated life time L70/B50 at 25 °C
-
Covering of the luminaire with thermally insulating material possible
-
With switch
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Colour of light adjustable
-
Luminous flux adjustable
-
Beam angle adjustable
-
Type of wiring
-
Conductor cross section
-
Width
-
Degree of protection (IP)
-
Voltage type
-
Connection type
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-FOR283RM19000WB2ED-R.jpg)
ENSTO
REF. FOR283RM19000WB2ED
Batten luminaire FOR283RMWB2 117W/840 PMMA DALI
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-FOR283RM20000WB2ED-R.jpg)
ENSTO
REF. FOR283RM20000WB2ED
Batten luminaire FOR283RMWB2 125W/840 PMMA DALI
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-FOR283RM21000WB2ED-R.jpg)
ENSTO
REF. FOR283RM21000WB2ED
Batten luminaire FOR283RMWB2 133W/840 PMMA DALI
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-FOR283RM23000WB2ED-R.jpg)
ENSTO
REF. FOR283RM23000WB2ED
Batten luminaire FOR283RMWB2 141W/840 PMMA DALI
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-FOR283RM13000WB2ED-R.jpg)
ENSTO
REF. FOR283RM13000WB2ED
Batten luminaire FOR283RMWB2 78W/840 PMMA DALI
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-FOR283RM16000WB2ED-R.jpg)
ENSTO
REF. FOR283RM16000WB2ED
Batten luminaire FOR283RMWB2 93W/840 PMMA DALI
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-FOR283RM17000WB2ED-R.jpg)
ENSTO
REF. FOR283RM17000WB2ED
Batten luminaire FOR283RMWB2 101W/840 PMMA DALI
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-FOR283RM18000WB2ED-R.jpg)
ENSTO
REF. FOR283RM18000WB2ED
Batten luminaire FOR283RMWB2 109W/840 PMMA DALI
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.