-
Material
-
Material quality
-
With mounting plate
-
With cover
-
Mounting plate depth-adjustable
-
Suitable for wall built-in
-
Surface finishing
-
Pole fastening
-
With door
-
With glazed door
-
With glazed door
-
Pre-stamping
-
With ventilation door
-
With rear door
-
Transparent cover
-
Transparent cover
-
Suitable for metrical mounting
-
Suitable for outdoor set-up
-
Pitched roof
-
EMC-version
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Colour
-
RAL-number
Mounting enclosure PC 80 x 120 x 86 mm
Mounting enclosure PC 80 x 160 x 56 mm
Mounting enclosure PC 80 x 160 x 56 mm
Mounting enclosure PC 80 x 160 x 86 mm
Mounting enclosure PC 80 x 160 x 86, mm
Mounting enclosure PC 120 x 122 x 56 mm
Mounting enclosure PC 120 x 122 x 56 mm
Mounting enclosure PC 120 x 122 x 86 mm
Mounting enclosure PC 120 x 122 x 86 mm
Mounting enclosure PC 120 x 160 x 91 mm
Mounting enclosure PC 120 x 160 x 91 mm
Mounting enclosure PC 120 x 200 x 86 mm
Mounting enclosure PC 120 x 200 x 86 mm
Mounting enclosure PC 150 x 200 x 76 mm
Mounting enclosure PC 150 x 200 x 76 mm
Mounting enclosure PC 160 x 240 x 91 mm
Mounting enclosure PC 160 x 240 x 91 mm
Mounting enclosure PC 160 x 240 x 121 mm
Mounting enclosure PC 160 x 240 x 121 mm
Mounting enclosure PC 230 x 300 x 86 mm
Mounting enclosure PC 230 x 300 x 86 mm
Mounting enclosure PC 230 x 300 x 111 mm
Mounting enclosure PC 230 x 300 x 111 mm
Mounting enclosure PC 53 x 55 x 36 mm