FILTERID
Tühjendage kõik
Tehnilised omadused
-
Material
-
Suitable for wall mounting
-
Material quality
-
Couplable
-
Degree of protection (NEMA)
-
Freestanding
-
With mounting plate
-
Floor standing wall model
-
Number of connector holes
-
Intermediate mounting
-
With cover
-
Mounting plate depth-adjustable
-
Suitable for wall built-in
-
Surface finishing
-
Pole fastening
-
With door
-
Number of doors
-
With glazed door
-
Pre-stamping
-
With ventilation door
-
Number of locks
-
Transparent cover
-
Transparent cover
-
Suitable for metrical mounting
-
Suitable for outdoor set-up
-
Pitched roof
-
EMC-version
-
Max. permissible load of the mounting plate according to IEC 62208
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Enclosure capacity (Nb of modules)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
RAL-number
-
Fitted with rainproof plate protection
-
Fitted with door or cover
-
Supplied with circuit identification labels
ENSTO
Ensto Cubo O
REF. OPCM303013G
Mounting enclosure PC 300 x 300 x 132 mm
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
ENSTO
Ensto Cubo O
REF. OPCM303013T
Mounting enclosure PC 300 x 300 x 132 mm
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
ENSTO
Ensto Cubo O
REF. OPCM303018G
Mounting enclosure PC 300 x 300 x 187 mm
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
ENSTO
Ensto Cubo O
REF. OPCM303018T
Mounting enclosure PC 300 x 300 x 187 mm
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
ENSTO
Ensto Cubo O
REF. OPCM304013G
Mounting enclosure PC 300 x 400 x 132 mm
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
ENSTO
Ensto Cubo O
REF. OPCM304013T
Mounting enclosure PC 300 x 400 x 132 mm
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
ENSTO
Ensto Cubo O
REF. OPCM304018G
Mounting enclosure PC 300 x 400 x 187 mm
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
ENSTO
Ensto Cubo O
REF. OPCM304018T
Mounting enclosure PC 300 x 400 x 187 mm
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
ENSTO
Ensto Cubo O
REF. OPCM306013G
Mounting enclosure PC 300 x 600 x 132 mm
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
ENSTO
Ensto Cubo O
REF. OPCM306013T
Mounting enclosure PC 300 x 600 x 132 mm
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
ENSTO
Ensto Cubo O
REF. OPCM306018G
Mounting enclosure PC 300 x 600 x 187 mm
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
ENSTO
Ensto Cubo O
REF. OPCM306018T
Mounting enclosure PC 300 x 600 x 187 mm
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.