FILTERID
Tühjendage kõik
Tehnilised omadused
-
Version as main switch
-
Version as maintenance-/service switch
-
Version as safety switch
-
Version as emergency stop installation
-
Version as reversing switch
-
Rated operating voltage
-
Type of electrical connection of main circuit
-
Max. rated operation voltage Ue AC
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Type of control element
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Device construction
-
Conditioned rated short-circuit current Iq
-
Conditioned rated short-circuit current Iq
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated short-time withstand current lcw
-
Number of poles
-
Motor drive optional
-
Motor drive integrated
-
Voltage release optional
-
Suitable for front mounting centre
-
Suitable for distribution board installation
-
Interlockable
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/12-00/EN-KS13_16-WEB-R.jpg)
ENSTO
Ensto Compact Switches
REF. KS13.16
Load break switch rotary 3 x 16 A
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/12-00/EN-KS13_20-WEB-R.jpg)
ENSTO
Ensto Compact Switches
REF. KS13.20
Load break switch rotary 3 x 20 A
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/12-00/EN-KS13_25-WEB-R.jpg)
ENSTO
Ensto Compact Switches
REF. KS13.25
Load break switch rotary 3 x 25 A
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/12-00/EN-KS13_32-WEB-R.jpg)
ENSTO
Ensto Compact Switches
REF. KS13.32
Load break switch rotary 3 x 32 A
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/12-00/EN-KS13_40-WEB-R.jpg)
ENSTO
Ensto Compact Switches
REF. KS13.40
Load break switch rotary 3 x 40 A
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/12-00/EN-KS13_63-WEB-R.jpg)
ENSTO
Ensto Compact Switches
REF. KS13.63
Load break switch rotary 3 x 63 A
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.