FILTERID
Tühjendage kõik
Kategooria
Tehnilised omadused
-
Suitable for built-in mounting
-
With light source
-
Housing material
-
Suitable for wall mounting
-
Colour of light
-
Suitable for suspended mounting
-
Light sharing
-
Colour rendering index CRI
-
Light outlet
-
Dimming phase cut-on
-
Suitable for traverse mounting
-
Length
-
Length
-
Length
-
Dimming phase cut-off
-
Dimming 1-10 V
-
Surface protection
-
Suitable for pedestal/floor mounting
-
With light sensor
-
Dimming DALI
-
Suitable for light-track mounting
-
With movement sensor
-
Luminous flux
-
Luminous flux
-
Luminous flux
-
Suitable for surface mounting
-
Light distributor
-
Dimming DSI
-
Lamp holder
-
Suitable for clamp-mounting
-
Dimming Touch and Dim
-
Suitable for low voltage cable system
-
Type of control gear
-
Lamp type
-
Dimming with push-button
-
With control gear
-
Adjustability
-
Exchangeable control gear
-
Dimming manufacturer's proprietary system
-
Dimming 0-10 V
-
Material cover
-
Dimming DMX
-
Height/depth
-
Height/depth
-
Height/depth
-
Dimming potentiometer (integrated)
-
Colour temperature
-
Dimming LineSwitch
-
Dimming mains voltage modulation
-
Surface brushed
-
Colour consistency (McAdam ellipse)
-
Housing colour
-
Dimming programmable
-
Dimming RF
-
Dimming Sine Wave Reduction
-
Dimming Zigbee
-
Suitable for ceiling mounting
-
Protection class
-
No dim function
-
Dimming DALI-2
-
Rated life time L70/B50 at 25 °C
-
Constant light output (CLO)
-
Luminaire efficacy
-
Luminaire efficacy
-
Luminaire efficacy
-
Beam angle
-
Covering of the luminaire with thermally insulating material possible
-
Reflector
-
Max. system power
-
Max. system power
-
Max. system power
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Colour of light adjustable
-
Max. number of luminaires per miniature circuit breaker B16 (MCB)
-
Luminous flux adjustable
-
Max. number of luminaires per miniature circuit breaker C16 (MCB)
-
Beam angle adjustable
-
Width
-
Width
-
Width
-
Degree of protection (IP)
-
Voltage type
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-15/EN-CAR105ED_DW-WEB-R.jpg)
ENSTO
Ensto Carnival
REF. CAR105ED/DW
Downlight CAR105ED IP44 8W 830/840 DALI
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-15/EN-CAR150ED_DW-WEB-R.jpg)
ENSTO
Ensto Carnival
REF. CAR150ED/DW
Downlight CAR150ED IP44 15W 830/840 DALI
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-15/EN-CAR200ED_DW-WEB-R.jpg)
ENSTO
Ensto Carnival
REF. CAR200ED/DW
Downlight CAR200ED IP44 26W 830/840 DALI
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.