FILTERID
Tühjendage kõik
Kategooria
Tehnilised omadused
-
Suitable for built-in mounting
-
Suitable for number of light sources
-
With light source
-
Housing material
-
Suitable for wall mounting
-
Colour of light
-
Suitable for suspended mounting
-
Light sharing
-
Colour rendering index CRI
-
Light outlet
-
Dimming phase cut-on
-
Suitable for light line configuration
-
Dimming phase cut-off
-
Dimming 1-10 V
-
With light sensor
-
Dimming DALI
-
With movement sensor
-
Suitable for surface mounting
-
Dimming DSI
-
Dimming Touch and Dim
-
Type of control gear
-
Lamp type
-
Dimming with push-button
-
With control gear
-
Dimming manufacturer's proprietary system
-
Dimming 0-10 V
-
Material cover
-
Dimming DMX
-
Type of grid
-
Dimming potentiometer (integrated)
-
Dimming LineSwitch
-
Dimming mains voltage modulation
-
Suitable for emergency lighting
-
Housing colour
-
Housing colour
-
Housing colour
-
Dimming programmable
-
Dimming RF
-
Dimming Sine Wave Reduction
-
Dimming Zigbee
-
Suitable for ceiling mounting
-
No dim function
-
Protection class
-
Rated life time L70/B50 at 25 °C
-
Beam angle
-
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24
-
Covering of the luminaire with thermally insulating material possible
-
Max. system power
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
With air slots
-
Suitable for workplace according to EN 12464-1
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Voltage type
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-AVR8_114L-WEB-R.jpg)
ENSTO
Ensto AVR8
REF. AVR8.114L
Outdoor wall luminaire AVR8 IP44 LED 9/13/18W 840 WH
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-AVR8_114L_3K-WEB-R.jpg)
ENSTO
Ensto AVR8
REF. AVR8.114L/3K
Outdoor wall luminaire AVR8 IP44 LED 9/13/18W 830 WH
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-AVR8_114LA-WEB-R.jpg)
ENSTO
Ensto AVR8
REF. AVR8.114LA
Outdoor wall luminaire AVR8 IP44 LED 9/13/18W 840 BG
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-AVR8_114LA_3K-WEB-R.jpg)
ENSTO
Ensto AVR8
REF. AVR8.114LA/3K
Outdoor wall luminaire AVR8 IP44 LED 9/13/18W 830 BG
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-AVR8_114LAL-WEB-R.jpg)
ENSTO
Ensto AVR8
REF. AVR8.114LAL
Outdoor wall luminaire AVR8 IP44 LED 9/13/18W 840 AL
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-AVR8_114LAL_3K-WEB-R.jpg)
ENSTO
Ensto AVR8
REF. AVR8.114LAL/3K
Outdoor wall luminaire AVR8 IP44 LED 9/13/18W 830 AL
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.