FILTERID
Tühjendage kõik
Tehnilised omadused
-
Suitable for built-in mounting
-
Suitable for number of light sources
-
With light source
-
Housing material
-
Suitable for wall mounting
-
Colour of light
-
Suitable for suspended mounting
-
Light sharing
-
Colour rendering index CRI
-
Light outlet
-
Dimming phase cut-on
-
Suitable for light line configuration
-
Length
-
Length
-
Length
-
Length
-
Dimming phase cut-off
-
Dimming 1-10 V
-
With light sensor
-
With movement sensor
-
Dimming DALI
-
Dimming DALI
-
Suitable for surface mounting
-
Dimming DSI
-
Lamp type
-
Dimming Touch and Dim
-
Dimming Touch and Dim
-
Type of control gear
-
With control gear
-
Dimming with push-button
-
Dimming with push-button
-
Dimming manufacturer's proprietary system
-
Dimming 0-10 V
-
Material cover
-
Height/depth
-
Dimming DMX
-
Type of grid
-
Type of grid
-
Dimming potentiometer (integrated)
-
Dimming LineSwitch
-
Dimming mains voltage modulation
-
Suitable for emergency lighting
-
Housing colour
-
Dimming programmable
-
Dimming RF
-
Dimming Sine Wave Reduction
-
Dimming Zigbee
-
Suitable for ceiling mounting
-
Protection class
-
No dim function
-
No dim function
-
Luminaire efficacy
-
Luminaire efficacy
-
Luminaire efficacy
-
Luminaire efficacy
-
Beam angle
-
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Suitable for workplace according to EN 12464-1
-
Width
-
Degree of protection (IP)
-
Voltage type
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-15/EN-AL13211LED_DW-WEB-R.jpg)
ENSTO
Ensto Ali IP21
REF. AL13211LED/DW
Work point luminaire AL13211LED/DW LED 6W/8DW DSO
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-15/EN-AL13215LED_DW-WEB-R.jpg)
ENSTO
Ensto Ali IP21
REF. AL13215LED/DW
Work point luminaire AL13215LED/DW LED 8W/8DW DSO
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-15/EN-AL13218LED_DW-WEB-R.jpg)
ENSTO
Ensto Ali IP21
REF. AL13218LED/DW
Work point luminaire AL13218LED/DW LED 9W/8DW DSO
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-15/EN-AL13236LED_DW-WEB-R.jpg)
ENSTO
Ensto Ali IP21
REF. AL13236LED/DW
Work point luminaire AL13236LED/DW LED 21W/8DW DSO
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.