FILTERID
Tühjendage kõik
Tehnilised omadused
-
Suitable for built-in mounting
-
Suitable for number of light sources
-
With light source
-
Housing material
-
Suitable for wall mounting
-
Colour of light
-
Suitable for suspended mounting
-
Light sharing
-
Colour rendering index CRI
-
Light outlet
-
Suitable for light line configuration
-
Length
-
Length
-
Length
-
Length
-
Length
-
With light sensor
-
With movement sensor
-
Suitable for surface mounting
-
Type of control gear
-
Lamp type
-
With control gear
-
Material cover
-
Type of grid
-
Number of poles
-
Height/depth
-
Suitable for emergency lighting
-
Housing colour
-
Suitable for ceiling mounting
-
No dim function
-
Protection class
-
Rated life time L70/B50 at 25 °C
-
Luminaire efficacy
-
Luminaire efficacy
-
Luminaire efficacy
-
Luminaire efficacy
-
Luminaire efficacy
-
Beam angle
-
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24
-
Covering of the luminaire with thermally insulating material possible
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Type of wiring
-
Conductor cross section
-
With air slots
-
Suitable for workplace according to EN 12464-1
-
Width
-
Degree of protection (IP)
-
Voltage type
-
Connection type
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-15/EN-AL124L1150_DW-WEB-R.jpg)
ENSTO
Ensto Ami
REF. AL124L1150/DW
Work point luminaire AL124L1150 14W/830/840 2DSO
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-15/EN-AL124L1460_DW-WEB-R.jpg)
ENSTO
Ensto Ami
REF. AL124L1460/DW
Work point luminaire AL124L1460 20W/830/840 2DSO
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-15/EN-AL124L580_DW-WEB-R.jpg)
ENSTO
Ensto Ami
REF. AL124L580/DW
Work point luminaire AL124L580 LED 6W/830/840 2DSO
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-15/EN-AL124L680_DW-WEB-R.jpg)
ENSTO
Ensto Ami
REF. AL124L680/DW
Work point luminaire AL124L680 LED 9W/830/840 2DSO
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-15/EN-AL124L880_DW-WEB-R.jpg)
ENSTO
Ensto Ami
REF. AL124L880/DW
Work point luminaire AL124L880 LED 10W/830/840 2DSO
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.