FILTERID
Tühjendage kõik
Kategooria
Tehnilised omadused
-
Installation side connection model
-
Input voltage
-
Housing material
-
Number of CEE socket outlets
-
Nominal connection power
-
Nominal connection power
-
Number of charging units
-
Mounting method
-
Max. power per charging point
-
Max. power per charging point
-
Number of vehicle connectors Type 1
-
Number of vehicle connectors Type 1 CCS
-
Number of vehicle connectors Type 2
-
Frequency
-
Number of vehicle connectors Type 2 CCS
-
Number of socket outlets Type 2
-
Number of vehicle connectors GB AC
-
Number of vehicle connectors GB DC
-
Number of socket outlets GB
-
Number of socket outlets Type 3
-
Number of vehicle connectors CHAdeMO
-
With house connection box
-
Number of household socket outlets
-
Number of earth leakage circuit breakers type A
-
Charging cable permanently lockable at charging device
-
Number of earth leakage circuit breakers type B
-
DC residual current detection
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
With miniature circuit breaker (MCB)
-
Compatible with Amazon Alexa
-
Network-enabled as a master
-
Network-enabled as an extender
-
IFTTT support available
-
With display
-
Networkable via LAN
-
Networkable via Wi-Fi
-
Long-Term Evolution (LTE)
-
Radio standard 5G
-
With energy meter
-
With key switch
-
With built-in RFID card reader
-
Static load management integrated
-
Suitable for dynamic load management
-
Plug and charge (ISO 15118)
-
NFC (Near Field Communication)
-
Operation and configuration by app
-
Export of charging logs
-
Backend included in delivery
-
With MID compliant energy meter
-
Connectable conductor cross section
-
Width
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Nominal voltage
-
Colour
-
Operating method
-
Application store for download
-
Application store for download
-
Programming way
-
With voice command
-
Programmable
-
Product use function
ENSTO
Ensto Home Chargers
REF. EVH161-A2RM0-EOPXXX
Recharging station EVH 1x16A T2 MID RCBO
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
ENSTO
Ensto Home Chargers
REF. EVH321-A2RM0-EOPXXX
Recharging station EVH 1x32A T2 MID RCBO
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.