Heightening frame 400 x 600 x 55 mm
Hinge OPHFPA1.04
Bussning 18/30 ø 16 mm
Bussning 4 x OTS1 + 4 x OLS42
Hinge For 300/600 mm side
Switch panel accessory For F2 size, PA (Cubo C)
Switch panel accessory For support PMR1857, PA
DIN rail holder For 200 mm side, H=14.5 mm
DIN rail holder For 200 mm side, H=32.5 mm
DIN rail holder For 300 mm side, H=14.5 mm
DIN rail holder For 300 mm side, H=32.5 mm
DIN rail holder For 400 mm side, H=14.5 mm
DIN rail holder For 400 mm side, H=32.5 mm
DIN rail holder For 600 mm side or center
DIN rail holder For 600 mm side or center
Bussning Brass, M2
Bussning Set of 4 pcs, M2
Bussning Incl. M3 x 5 screw, 40 mm
Cover plug 1000 pcs.
Cover plug 4 pcs. Kit
Contact protection accessory 2 hinges, 2 elevators
Latch Latch, pair
Wall mounting set Set of 4
Cover screw Set, 2 x DLS1 + 2 x DMS3