Mounting enclosure Al 160 x 360 x 91.5 mm
Mounting enclosure Al 160 x 562 x 92 mm
Terminal block Grey, Al/Cu 16 mm²
Terminal block Grey, Al/Cu 16 mm²
Rail holder For 2 x 10 mm busbar
Rail holder Support for 3x12 mm busbar
Earthing accessory For connecting pillar terminal
Contact protection For KF7 and KF8, length= 2 m
Sealing lid For MCB, 1-pole
Single fuse base 1 x 25 A
Single fuse base 1 x 25 A
Single fuse base 1 x 25 A
Single fuse base 1 x 25 A
Single fuse base 1 x 63 A
Single fuse base 1 x 63 A
Single fuse base 1 x 63 A
Single fuse base 1 x 63 A
Fuse block 2 x 63 A
Fuse block 3 x 63 A
Fuse block 4 x 63 A
Fuse block 5 x 63 A
Fuse block 6 x 63 A
Single fuse base 1 x 63 A, with Al/Cu terminal
Single fuse base 1 x 63 A, with Al/Cu terminal