Cover plate Valena Life - cable outlet - white
VALENA LIFE
Legrand
Cover plate Valena Life - cable outlet - white
REF. 754730
EAN numurs.
3414970457523
Valena™ Life - cover platesValena™ Life cover platesWhite - For accessories:- - Cable outlet with terminals- Cable outlet without terminals
1,08 €
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Imprint/indication | None |
---|---|
Utilization | Cable outlet |
Type of fastening | Other |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Antimicrobial treatment | No |
Colour | White |
RAL-number (similar) | 9003 |
---|---|
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Width | 54.85 mm |
Height | 54 mm |
Depth | 26.3 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Dokumentācija
1 dokuments
Autocad 3D
IZVĒLIETIES DARBĪBU