Cover plate Valena Allure - cable outlet - aluminium
Valena Allure
Legrand
Cover plate Valena Allure - cable outlet - aluminium
REF. 755057
EAN numurs.
3414970481993
Valena™ Allure - cover platesValena™ Allure cover platesAluminium - For accessories:- - Cable outlet with terminals- Cable outlet without terminals
4,82 €
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Model | Other |
---|---|
Imprint/indication | None |
Utilization | Cable outlet |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Glossy |
Antimicrobial treatment | No |
Colour | Aluminium |
---|---|
RAL-number (similar) | 7040 |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Width | 55 mm |
Height | 53.1 mm |
Depth | 30.3 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Dokumentācija
1 dokuments
Autocad 3D
IZVĒLIETIES DARBĪBU