2P socket outlet Valena In'Matic - 16 A - 250 V~
VALENA LIFE/ALLURE
Legrand
2P socket outlet Valena In'Matic - 16 A - 250 V~
REF. 753016
EAN numurs.
3414970508324
Valena™ IN'MATIC mechanisms - socket outlets-2P socket outlet 16 A - 250 V~ - 2P socket with shutters
4,72 €
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Model | Other |
---|---|
Number of active contacts (round) | 1 |
Number of active contacts (flat) | 0 |
With complemantary luminous signal | No |
Number of ports USB-A | 0 |
Number of ports USB-C | 0 |
Number of units | 1 |
Number of socket outlets switchable | 0 |
Number of phases | 1 |
Imprint/indication | None |
Connection type | Push-in clamp |
With hinged lid | No |
With enhanced contact protection | Yes |
Label space/information surface | No |
Colour | Other |
Metallic colour | No |
Transparent | No |
Lockable | No |
Eject-mechanism | No |
Insulated mounting | No |
With function lighting | No |
Over voltage protection | No |
Fault current protection | No |
With miniature fuse | No |
Special power supply | No special power supply |
Mounting method | Flush-mounted |
Type of fastening | Mounting with claw and screw |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
---|---|
Antimicrobial treatment | No |
With loop through function | Yes |
With on/off switch | No |
Rotated central insert | No |
Nominal current | 16 A |
Nominal voltage | 250 V |
Frequency | 50-60 Hz |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 74.7 mm |
Device height | 74.7 mm |
Device depth | 32 mm |
Compatible with Apple HomeKit | No |
Compatible with Amazon Alexa | No |
Compatible with Google Assistant | No |
IFTTT support available | No |
With Wi-Fi signal repeater | No |
With built-in bluetooth speaker | No |
For heavy conditions according to VDE | No |
Built-in depth | 29 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Voltage type | AC |
Power Delivery | No |
Cable nature for connection | Rigid |
Cable section | 2.5-2.5 mm² |
Cable support | Other |
Cover | Other |
Connected object | No |
Dokumentācija
1 dokuments
Tehniskā lapa
1 dokuments
Autocad 3D
6 documents
Sertifikāti
B.B.J-B/12/045/20
(3.53 Mo)
Sertifikāti
OC / CB-HU-001784
(1.45 Mo)
Sertifikāti
OC / CB-FR_705449
(1.08 Mo)
Sertifikāti
OC / CB-HU-001410
(0.87 Mo)
Sertifikāti
OC / CB-HU-003511
(0.46 Mo)
Sertifikāti
MEEI-UP 69248331 0001, 0002, 0003
(1.05 Mo)
IZVĒLIETIES DARBĪBU